Fire Alarm Control Panels
SK-2 Series Two Zone Conventional Fire Alarm Control Panel
The two zone conventional fire alarm control panels (FACPs) provide reliable fire signaling protection for small- to medium-sized commercial, industrial, and institutional buildings.
The two zone conventional fire alarm control panels (FACPs) bring the latest in microprocessor technology to conventional fire controls. TheseFACPs are available in 120 V ACor 240 V AC. The two zone conventionalFACPs provide reliable fire signaling protection for small- to medium-sized commercial, industrial, and institutional buildings.
Features & Benefits:- Two Style B (Class B) initiating device circuits (IDCs)
- One Style Y (Class B) notification appliance circuit (NAC)
- Support for synchronization of standard ANSI audible signals and ADA compliant strobes per NFPA 72
- Selectable for System Sensor, Wheelock, and Gentex protocols
- Selective silence feature allows manual silence of horns while strobes continue to flash on the same NAC
- Silent or audible walk test operation mode
- Alarm verification selectable per zone
- Program each zone for supervisory or fire with separate red and yellow LEDs
- Disable switches provided per zone
- Program NACS for: Silence inhibit, Auto silence, Strobe synchronization, Temporal or steady signal, Silenceable or nonsilenceable and Disable
- Form C alarm and trouble relays
- 3A total usable current
- Optional dress panel (PN SK-DP2/4)
- UL
- FM
- CSFM
- NYFD (MEA)
Others
- Brand
- Silent Knight
- Conventional / Addressable
- Conventional
Others
- Brand
- Silent Knight
- Conventional / Addressable
- Conventional
- Brand : Silent Knight
- Conventional / Addressable : Conventional
Others
Document Title
File Size
Date Added
Installation Instructions
Document Title
File Size
Date Added
Manuals and Guides
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
SK-2
Conventional Fire Alarm Control Panel: 2-Zone: 120V AC