Fire Alarm Control Panels
SK-4 Four Zone Conventional Fire Alarm Control Panel
Four zone conventional fire alarm control panels (FACPs) are compatible with System Sensor® i³™ Series detectors providing advanced features such as drift compensation, maintenance alert, and freeze warning.
Four zone SK-4 are 24V DC fire alarm control panels (FACPs) that provide four Class B initiating device circuits and two Class B notification appliance circuits (NACs). The SK-4 NAC protocol includes the ability to silence audible devices while strobes continue to flash, using only a single pair of wires. The SK-4/E is also compatible with conventional input devices, such as 2- and 4-wire smoke detectors, pull stations, water-flow devices, tamper switches, and other normally open (NO) contact devices. Activation of a compatible smoke detector or anyNO fire alarm initiating device activates audible and visual signaling devices, illuminates an indicating LED, sounds the piezo sounder at the FACP, activates the FACP alarm relay, and operates an optional module used to notify a remote station or initiate an auxiliary control function. The SK-4/E is compatible with System Sensor® i³„¢ Series detectors providing advanced features such as drift compensation, maintenance alert, and freeze warning. Automatic synchronization of audio/visual devices is provided, using three selections for manufacturer protocol.
Features & Benefits:- Four Style B (Class B) initiating device circuits (IDCs)
- Two Style Y (Class B) notification appliance circuit (NAC)
- Optional module converts all IDCs and NACs to Class A (PN SK-CAC4)
- Support for synchronization of standard ANSI audible signals and ADA compliant strobes per NFPA 72
- Selectable for System Sensor, Wheelock, and Gentex protocols
- Selective silence feature allows manual silence of horns while strobes continue to flash on the same NAC
- Program for combination tamper supervisory monitor and waterflow alarm on one zone
- Silent or audible walk test operation mode
- Alarm verification selectable per zone
- Program each zone for supervisory or fire with separate red and yellow LEDs
- Disable switches provided per zone
- Program NACS for – Silence inhibit – Auto silence – Strobe synchronization – Temporal or steady signal – Silenceable or nonsilenceable – Disable
- Form C alarm, trouble, and supervisory relays
- 3A total usable current
- 6A total usable current with optional second transformer (PN SK-TRM24 or SK-TRM24E)
- Optional dress panel (PN SK-DP2/4)
- NFPA 72; UL Listed
- CSFM 7165-0559: 145
- MEA 297-01-E-3
Others
- Conventional / Addressable
- Conventional
- Brand
- Silent Knight
Others
- Conventional / Addressable
- Conventional
- Brand
- Silent Knight
- Conventional / Addressable : Conventional
- Brand : Silent Knight