https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

Smoke and Heat Exhaust System

The Smoke and Heat Exhaust Systems by Notifier are compact control unit for smoke and heat exhaust systems. The system contains an emergency power supply and terminals allowing the connection of the various accessories.

The Smoke and Heat Exhaust Systems by Notifier are compact control unit for smoke and heat exhaust systems. The system contains an emergency power supply and terminals allowing the connection of the various accessories. (Smoke detectors, push button, manual selector, rain and wind detector, etc.). The SAHEP-4 allows you to manage an outlet or a zone of fire doors depending on its destination. Several priority levels can be configured.

Features & Benefits:
  • 8A motor output, 24V
  • Two batteries of 2.1 Ah included
  • 6 led indications on front of panel
  • Integrated priority control for fire brigade
  • Possibility to connect SAHEP-4N-EFS slave panels
  • Possibility to connect standard 470 ohms call points
  • Easy installation: two wire polarity independent
Certifications:
  • EN12101-10 pending

Others

  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Battery Capacity
    • 2 x 2.1 A·h
  • Operating Voltage
    • 24 volt
  • For Use With
    • Battery Box
  • Application
    • Smoke & Heat Evacuation

Others

  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Battery Capacity
    • 2 x 2.1 A·h
  • Operating Voltage
    • 24 volt
  • For Use With
    • Battery Box
  • Application
    • Smoke & Heat Evacuation
  • For Use With : Battery Box
  • Application : Smoke & Heat Evacuation
  • Minimum Operating Ambient Temperature : -5 degree Celsius
  • Maximum Battery Capacity : 2 x 2.1 A·h
  • Operating Voltage : 24 volt
Image
SKU
Description
alt
SAHEP-4N
Smoke and Heat Exhaust System, SAHEP-4