Fire Alarm Control Panels
Surface Mount Touchscreen Operating Unit
Full active high-quality remote display and operating unit for FlexES FACP. System operation is interoperable and intuitive with a touch-sensitive 7" colored display.
Full active high-quality remote display and operating unit for FlexES FACP. System operation is interoperable and intuitive with a touch-sensitive 7" colored display.
Individual access levels can be activated with a key code. Software addressing allows using the operating unit together with fire brigade indicating panels and fire brigade operating units on the RS 485 BUS. Mounting on-wall. A touch screen can be connected to each RS-485 interface of the FlexES Control.
Others
- Operating Voltage
- 30 voltage direct current
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Minimum Operating Humidity
- 20 Percentage
- Communication Protocols
- RS-485
- 2 x USB 2.0
- Ethernet
- Brand
- Esser
- Application
- FlexES Fire Alarm Control Panel
- Networkable or Standalone
- Networkable
- Material
- Sheet Steel
Others
- Operating Voltage
- 30 voltage direct current
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Minimum Operating Humidity
- 20 Percentage
- Communication Protocols
- RS-485
- 2 x USB 2.0
- Ethernet
- Brand
- Esser
- Application
- FlexES Fire Alarm Control Panel
- Networkable or Standalone
- Networkable
- Material
- Sheet Steel
- Communication Protocols : RS-485|2 x USB 2.0|Ethernet
- Brand : Esser
- Application : FlexES Fire Alarm Control Panel
- Networkable or Standalone : Networkable
- Material : Sheet Steel
- Operating Voltage : 30 voltage direct current
- Minimum Operating Ambient Temperature : -5 degree Celsius
- Minimum Operating Humidity : 20 Percentage
Image
SKU
Description
KFX808460
Touchscreen Operating Unit: 12-30V DC: 800x480 pixel: 270x221x71mm: 2050g: 500mA: Surface Mount