Fire Alarm Control Panels
Touchscreen Operating Unit
Touchscreen operating units are cavity wall mount full active high-quality remote displays and operating units for FlexES FACP.
Touchscreen operating units are cavity wall mount full active high-quality remote displays and operating units for FlexES FACP. System operation is interoperable and intuitive with a touch-sensitive 7" colored display. In touchscreen operating units individual access levels can be activated with a key code. Touchscreen operating units software addressing allows using the operating unit together with fire brigade indicating panels and fire brigade operating units on the RS 485 bus. Touch screens can be connected to each RS-485 interface of the FlexES Control. supported languages of touchscreen operating units are Czech, dutch (netherlands), English, French (France), German, German (Austria), polish, Romanian, Russian (Cyrillic), Slovakian and Turkish.
Features & Benefits:- Touch-sensitive 7" colored display
Others
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Operating Voltage
- 30 voltage direct current
- Minimum Operating Humidity
- 20 Percentage
- Communication Protocols
- 2 x USB 2.0
- RS-485
- Ethernet
- Material
- Sheet Steel
- Application
- FlexES Fire Alarm Control Panel
- Brand
- Esser
- Networkable or Standalone
- Networkable
Others
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Operating Voltage
- 30 voltage direct current
- Minimum Operating Humidity
- 20 Percentage
- Communication Protocols
- 2 x USB 2.0
- RS-485
- Ethernet
- Material
- Sheet Steel
- Application
- FlexES Fire Alarm Control Panel
- Brand
- Esser
- Networkable or Standalone
- Networkable
- Communication Protocols : 2 x USB 2.0|RS-485|Ethernet
- Material : Sheet Steel
- Application : FlexES Fire Alarm Control Panel
- Brand : Esser
- Networkable or Standalone : Networkable
- Minimum Operating Ambient Temperature : -5 degree Celsius
- Operating Voltage : 30 voltage direct current
- Minimum Operating Humidity : 20 Percentage