/content/hbtbt/us/en/search-results.html

Fire Alarm Control Panels

VESDA Laser Plus VLP Vacuum Detector

VESDA laser plus vacuum detectors uses laser technology for fire detection for surfaces up to 1600m². They have 4 programmable alarm levels and this alarm levels can be linked to trip delay to avoid false alarm.

Overview

VESDA laser plus vacuum detectors uses laser technology for fire detection for surfaces up to 1600m². They have 4 programmable alarm levels and this alarm levels can be linked to trip delay to avoid false alarm.

Features & Benefits:
  • Filter and air level control for maintenance
  • Event memory up to 18,000 events
  • Day or night management
  • Auto learn function to determine the optimum sensitivity
Certifications:
  • NF-SSI
Sort
Document Title
Document Type
File Size