Fire Alarm Control Panels
VESDA VLC Laser Compact
The VESDA VLC laser compacts can be configured using a PC with Vconfig PRO and ASPIRE software. These laser compacts have three programmable alarm thresholds such as alarm, pre-alarm and main alarm.
The VESDA VLC laser compacts can be configured using a PC with Vconfig PRO and ASPIRE software. These laser compacts have three programmable alarm thresholds such as alarm, pre-alarm and main alarm. These laser compacts provide automatic learning function which determine the optimum level of sensitivity.
Features & Benefits:- Filter and airflow monitoring for easier maintenance
- Event memory up to 12,000 events
- 3 programmable alarm thresholds
- 2 warning levels
- NF-SSI
Image
SKU
Description
80293F
Laser Compact, R0-VLC R0, 18-30V DC, IP30, Polycarbonate, 1900g, Grey, 225x225 x85mm