Fire Alarm Control Panels
Zircon Series Fire Panel
The Zircon Series Fire Panels are the controlling component of a fire alarm system and should installation near to a permanent and easy access location for emergency services.
The Zircon Series Fire Panels are the controlling component of a fire alarm system and should installation near to a permanent and easy access location for emergency services.
Certifications:- EN54-2:1996
- EN54-4:1996
Image
SKU
Description
ZIRCONLC2
Fire Panel: Two-Zone: 230V AC: 50Hz: 4.2 Kg