https://buildings.honeywell.com/us/en/search-results.html

Operating & Indicating Panels

A Release Control Panel

MX-2002 is a six-zone FACP for single and dual hazard agent releasing applications. The MX-2002 provides reliable fire detection, signaling and protection for commercial, industrial and institutional buildings requiring agent-based releasing.

MX-2002 is a six-zone FACP for single and dual hazard agent releasing applications. The MX-2002 provides reliable fire detection, signaling and protection for commercial, industrial and institutional buildings requiring agent-based releasing. The MX-2002 is compatible with System Sensor’s i3 detectors which are conventional smoke detectors that can transmit a maintenance trouble signal to the FACP indicating the need for cleaning and a supervisory ‘freeze’ signal when the ambient temperature falls below the detector rating of approximately 45°F (7.22°C). In addition, the control panel is compatible with conventional input devices such as two-wire smoke detectors, four-wire smoke detectors, pull stations, water flow devices, tamper switches and other normally-open contact devices.

Features & Benefits:
  • Designed for agent releasing standards NFPA 12, 12A, 12B, and 2001
  • Disable/Enable control per input zone and output zone
  • Extensive transient protection
  • Dual hazard operation
  • Adjustable pre-discharge, discharge and water flow delay timers
  • Cross-zone (double-interlock) capability
  • Six programmable Style B (Class B) IDCs (Initiating Device Circuit)
  • System Sensor i3 series detector compatible
  • Four programmable Style Y (Class B) output circuits - (special application power)
  • 80-character LCD display (backlit).
Certifications:
  • Listed to UL Standard 864, 9th edition
  • FM Approved

Others

  • Application
    • Addressable Control Panel

Others

  • Application
    • Addressable Control Panel
  • Application : Addressable Control Panel
Others
Name
Description
File Size
Date
Size
CE Declaration of Conformity
application/pdf 132.87 KB
2/14/2022
132.87 KB
Name
Description
File Size
Date
Size
CE Declaration of Conformity
132.87 KB
2/14/2022
132.87 KB
Image
SKU
Description
alt
MX-2002
Agent Release Control Panel, Six- Zone, 24V DC, 120V AC, 60Hz, 3.66 Amps
alt
MX-2002E
Agent Release Control Panel, Six- Zone, 24V DC, 240V AC, 50Hz, 2.085 Amps