Operating & Indicating Panels
Auxiliary Relay Board
The Gamewell-FCI Model ARB Auxiliary Relay Board provides a Form “C control output for the purpose of operating auxiliary circuits used in conjunction with fire alarm applications (ie fan and smoke controls, door holders, annunciators, etc.).
The Gamewell-FCI Model ARB Auxiliary Relay Board provides a Form “C control output for the purpose of operating auxiliary circuits used in conjunction with fire alarm applications (ie fan and smoke controls, door holders, annunciators, etc.) The ARB module has a polarized input for use as an extension relay on supervised notification appliance circuits and contains an LED which lights to indicate relay activation.
Also available is a model CA-ARB cabinet which can mount up to six (6) ARB modules. It features a hinged, locked door keyed alike with Gamewell-FCI control panels.
The ARB relay board is also available as model ARB-C, pre-mounted on a 4" square cover, for universal mounting in commercially available electrical boxes
Features & Benefits:- Form “C” control output
- LED indication upon activation of relay
- Capable of switching loads up to 20 amps (N/O) and
- 10 amps (N/C)
- Small, compact size
- Optional mounting on 4”(10.16 cm)
- UL Listed
Others
- Input Current
- 0.053 ampere
- Maximum Operating Humidity
- 85Percentage
- Brand
- Gamewell-FCI
- For Use With
- Smoke Control
- Fire Alarm
- Annunciator
- Door Holder
- Fan
Others
- Input Current
- 0.053 ampere
- Maximum Operating Humidity
- 85Percentage
- Brand
- Gamewell-FCI
- For Use With
- Smoke Control
- Fire Alarm
- Annunciator
- Door Holder
- Fan
- Maximum Operating Humidity : 85Percentage
- Brand : Gamewell-FCI
- For Use With : Smoke Control|Fire Alarm|Annunciator|Door Holder|Fan
- Input Current : 0.053 ampere