https://buildings.honeywell.com/us/en/search-results.html

Operating & Indicating Panels

Central Remote Indicator Surface ZPA 3000

Central remote indicator in aesthetic surface-mounted plastic housing acts as an additional display for the fire alarm system. The connection to FlexES Control is made via a serial interface of the FACP.

Central remote indicator in aesthetic surface-mounted plastic housing acts as an additional display for the fire alarm system. The connection to FlexES Control is made via a serial interface of the FACP. Plain text message with a capacity of 4 lines with 20 characters each is possible. Two messages can be displayed simultaneously. 4,000 texts (1,300 in selective mode) are programmable. If no additional texts are configured, a standard text will be generated. One ZPA 3000 can be connected to each FlexES interface RS 485; so in total two ZPA 3000 per FlexES FACP are possible. Maximum spur between FACP and Central remote indicator is 800 m. Optionally: up to 16 ZPA 3000 connected via adapter module ADP-N3.

Features & Benefits:
  • Additional display for the fire alarm system
  • Connection to FlexES Control is made via a serial interface of the FACP
  • Plain text message with a capacity of 4 lines with 20 characters each is possible
  • 4,000 texts (1,300 in selective mode) are programmable
  • One ZPA 3000 can be connected to each FlexES interface RS 485; so in total two ZPA 3000 per FlexES FACP are possible
  • Optionally up to 16 ZPA 3000 connected via adapter module ADP-N3

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Image
SKU
Description
alt
KFX808384
Central Remote Indicator ZPA 3000, Surface Mounted, 223x273x54mm, 1.5 Kg, 10-30V DC, German