https://buildings.honeywell.com/us/en/search-results.html

Operating & Indicating Panels

Delta Fire Extinguishing Panel

Delta Fire Extinguishing Panels can apply to one detector or a group of detectors. The panel only opens automatically for operation when an alarm is activated for one of the detectors belonging to the panel.

Delta Fire Extinguishing Panels can apply to one detector or a group of detectors. The panel only opens automatically for operation when an alarm is activated for one of the detectors belonging to the panel. If several alarms occur in a zone, indicating a serious situation, the panel is blocked and all operations must be done from the fire station. The extinguishing panel is designed for use with IQ8Quad and Delta DA Quad.

Features & Benefits:
  • Smart, Reliable
  • No external power supply required
Image
SKU
Description
alt
251647
Delta Fire Extinguishing Panel: 81mm Wx81mm Hx13mm D: 0 to 50C: Plastic: Traffic White