Operating & Indicating Panels
DELTA OP + Control Panel
Eltek’s DELTA OP + control panels are panels developed for both centralized and decentralized operation of Eltek's fire alarm system. It is a microprocessor-based control panel. It represents the important nerve center in the fire alarm installation.
Eltek’s DELTA OP + control panels are new and elegant control panels developed for both centralized and decentralized operation of Eltek's fire alarm system. DELTA OP + with its modern design is a microprocessor-based control panel developed for connection to the DELTA series and ANX95 families of fire control panels. The control panel is the interface between the user and the central system and represents the important nerve center in the fire alarm installation. All system activity such as fire alarm, warning, fault, alarm location etc. are presented via the graphic display and LED lamps. The operator communicates with the system using the function keys and the numeric keypad.
DELTA OP + has several ports for direct network connection with other DELTA devices and ANX95 control panels, communication with PCs, printers and other control and presentation equipment. The DELTA OP + panel can also operate lamps in the orientation panel. Adjustment of advanced functions in Apollo Discovery detectors can be performed directly from DELTA OP +.
Features & Benefits:- Small, elegant and cost-effective control panel
- Advanced front technology
- Both centralized and decentralized monitoring
- Reliable and flexible control and monitoring system
- EN 54, Part 2
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek