Operating & Indicating Panels
ECP 8010 Indicating and Operating Panel
ECP 8010 Indicating and Operating Panel can indicate integrated detector zones in English. It can be set to status indication for control outputs and LED for relevant extinguishing system function indication.
ECP 8010 Indicating and Operating Panel can indicate integrated detector zones in English. It can be set to status indication for control outputs and LED for relevant extinguishing system function indication.
Others
- Maximum Output Voltage
- 30 voltage direct current
- Output Current
- 2 ampere
- Maximum Battery Capacity
- 12 Ah
- Brand
- Esser
Others
- Maximum Output Voltage
- 30 voltage direct current
- Output Current
- 2 ampere
- Maximum Battery Capacity
- 12 Ah
- Brand
- Esser
- Maximum Battery Capacity : 12 Ah
- Brand : Esser
- Maximum Output Voltage : 30 voltage direct current
- Output Current : 2 ampere