Operating & Indicating Panels
ECS 80-4 Fire Control and Signaling Equipment
Conventional ECS 80 Fire Control and Signaling Equipment are designed for small and medium-sized fire detection systems with 4 and 8 loops. ECS 80-4C and ECS 80-8C allow the building to be secured by controlling 2 CMSI functions with power failure.
Conventional ECS 80 Fire Control and Signaling Equipment are designed for small and medium-sized fire detection systems with 4 and 8 loops. ECS 80-4C and ECS 80-8C allow the building to be secured by controlling 2 CMSI functions with power failure. The UGA function of the ECS provides 2 lines of monitored sound diffusers, it can be used at 24 V DC with the internal Safety Power Supply (AES) and if necessary 24 or 48 V DC with an external AES.
Features & Benefits:- 4 or 8 loops of maximum 32 detectors each
- LCD display of two lines of 20 characters each
- Single loop indication
- Alarm counter
- Test mode
- Secure the building by ordering 2 integrated CMSI power failure functions (ECS 80-4 C, ECS 80-8 C)
- Transmit to the Fire Safety System (SMSI) fire information by dry contacts to secure the building
- Report information on fires and faults to LEDS Comfort Repeater Boards on a 3-wire bus
- Pilot an automatic extinguishing system
- Monitor power sources
- NF-SSI
- EN54-2 A1
- EN54-4 A2
- NFS 61936
- NFS 61940
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
788702A
ECS 80-4 Fire Control and Signaling Equipment, 8 Loop, 1 UGA Function