https://buildings.honeywell.com/us/en/search-results.html

Operating & Indicating Panels

EVS-LOC Local Operator Console

EVS-LOC local operator consoles are a powerful addition to any emergency voice system for mass notification purposes.

EVS-LOC local operator consoles are a powerful addition to any emergency voice system for mass notification purposes. The consoles are a combination supervised remote microphone and annunciator, and meet UL requirements for a local operator console (LOC). The consoles have a supervised onboard microphone for live communications and its annunciator is capable of performing complete operation of the fire alarm system, including silencing and resetting. It has a large 4x40 LCD backlit screen with up to 160 available characters, providing ample space for messaging. The console also has four programmable buttons which can be used to minimize time spent executing complex or routine tasks. The console's emergency communication system operations includes an onboard supervised microphone, and all call and non-active call buttons that can quickly select all active or all non-active output groups. The system also lets you select an EVS message as a priority over fire.

Features & Benefits:
  • Provides additional communications and control options that are also available in the 6820EVS primary panel
  • Useful for extending system access to additional areas of a building or mass notification network
  • Makes access to the communication system easier when immediate and timely communications are essential
  • The optional VIP-TR trim ring is useful for creating a visual appealing interface between the panel and mounting wall
  • Up to four EVS-LOCs can be added to a compatible emergency voice system for a total of fi ve command units This provides additional control options which are critical during emergency events when the 6820EVS panel is not within easy reach
  • For added flexibility, it can also accept programmable trigger inputs from external source, such as a Monaco® system, to either the RVM or Silent Knight's 5880 Up to eight inputs are available on the 5880 module
  • Up to 32 mappable speaker circuits can be connected on the EVS-LOC using a combination of the EVS-50W, EVS-100W or EVS-125W amplifiers. This is useful for extended reach during times when urgent emergency communication is required
Certifications:
  • UL 864 and UL 2572
  • NFPA 72 Local Protective Signaling Systems and Emergency Communication Systems
  • CSFM Approved 7165-0559:0500
Installation Instructions
Name
Description
File Size
Date
Size
INTELLIKNIGHT 5820XL 5820XL-EVS Installation and Operations Manual
application/pdf 4.45 MB
4/29/2022
4.45 MB
EVS Installation Manual
application/pdf 1.67 MB
4/29/2022
1.67 MB
Data Sheet
Name
Description
File Size
Date
Size
EVS-LOC Data Sheet
application/pdf 591.91 KB
4/12/2022
591.91 KB
Others
Name
Description
File Size
Date
Size
SK 6000 Series Sell Sheet
application/pdf 180.31 KB
4/27/2022
180.31 KB
Name
Description
File Size
Date
Size
INTELLIKNIGHT 5820XL 5820XL-EVS Installation and Operations Manual
4.45 MB
4/29/2022
4.45 MB
EVS Installation Manual
1.67 MB
4/29/2022
1.67 MB
SK 6000 Series Sell Sheet
180.31 KB
4/27/2022
180.31 KB
EVS-LOC Data Sheet
591.91 KB
4/12/2022
591.91 KB
Image
SKU
Description
alt
EVS-LOC
Local Operator Console