https://buildings.honeywell.com/us/en/search-results.html

Operating & Indicating Panels

Extinguishing Control Panel 8010

Extinguishing Control Panels 8010 are electronic control devices for extinguishing systems with integrated fire detection module, compatible with series 9200 and IQ8Quad detectors. They are additionally provided with respective detection zones.

Extinguishing Control Panels 8010 are electronic control devices for extinguishing systems with integrated fire detection module, compatible with series 9200 and IQ8Quad detectors. They are additionally provided with respective detection zones for manual alarm, post flooding and emergency stop as well as two zones for extinguishing system fault. Complex control functions can be realized by using the 13 control groups (relays). Up to 8 extinguishing areas on the esserbus of the fire detection system communication transponders (optional). A maximum of 16 communication transponders can be networked for each FACP 8000 C/M, IQ8Control 8000, or IQ8Control.

Features & Benefits:
  • 1 Extinguishing area for max. 1,600 m²
  • 8 detector zones for up to 30 series 9200 and IQ8Quad automatic detectors each (for two detector dependency up to 25 detectors)
  • 1 zone for manual alarm
  • 1 zone for emergency stop
  • 1 zone for post flooding
  • 1 zone for extinguishing system fault
  • 1 zone for blocking extinguishing system
  • 1 control input for buzzer OFF
  • 1 control input for control panel reset
  • All outputs are provided with fuses
Certifications:
  • VdS

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Image
SKU
Description
alt
788013.40.PL
Extinguishing Panel 8010, Series 4, With Operating Unit, 488x625x210mm, 18.3Kg, Polish
alt
788013.40.NL
Extinguishing Panel 8010, Series 4, With Operating Unit, 488x625x210mm, 18.3Kg, Dutch