Operating & Indicating Panels
Fire Brigade Control Panel
The fire brigade control panel is an additional device for fire alarm systems with transmission devices to the fire brigade. The main display and control elements of the fire alarm control panel are on the fire brigade control panel
The fire brigade control panel (according to DIN 14661) is an additional device for fire alarm systems with transmission devices to the fire brigade. The main display and control elements of the fire alarm control panel are on the fire brigade control panel. This means that the entire alarm handling by the fire brigade can only take place via the FBF. A detailed briefing of the fire brigade in the operation of the control center is therefore not necessary
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
784710.10.PL
Fire Brigade Control Panel: 3.4 Kg: Sheet Steel: 255x185x58mm: Powered Loop