https://buildings.honeywell.com/us/en/search-results.html

Operating & Indicating Panels

Fire Brigade Indicating Panel

Fire brigade indicating panels illuminates 3 signals which can be collectively indicated per LED (in operation, alarm, fault / deactivation) - 2 optional status LED (BFS extinguishing system actuation) - 3 buttons for FACP feedback.

Fire brigade indicating panels illuminates 3 signals which can be collectively indicated per LED (in operation, alarm, fault / deactivation) - 2 optional status LED (BFS extinguishing system actuation) - 3 buttons for FACP feedback. Direct programming at the fire brigade operating panel is done via serial interface The additional text is displayed when using the shortcut deactivation + fault.

Features & Benefits:
  • Plain text display with 2 lines and 16 characters for each line
  • 3 signals can be collectively indicated per LED (in operation, alarm, fault / deactivation)
  • 2 optional status LED (BFS extinguishing system actuation)
  • 3 buttons for FACP feedback
  • Additional text is displayed when using the shortcut deactivation + fault
Certifications:
  • ├ľNORM F 3031 (2004)

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser