Operating & Indicating Panels
FlexES Control Display And Operating Unit
FlexES Control operating front including mounting frame and housing lock.
Operating front including mounting frame and housing lock for display and operation of a fire alarm panel or a fire alarm system. HMI (Human Machine Interface) with capacitive keys and hidden-until-lit status indicators for intuitive operation during status changes. Operator password via access codes for all levels, with menu navigation display in different operation levels.
Features & Benefits:- Capacitive keyboard for touch sensitive operation
- Program-controlled night design with interactive keyboard menu
- Access level via access codes
- Freely programmable function keys with operating macros for supplementary functions
- 5.7” monochrome display
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
FX808324.19.NU
DISPLAY AND OPERATING UNIT FOR
FX808324.MF
FLEXES HMI MULTIFLEX