Operating & Indicating Panels
Four Zone Conventional Fire Alarm Control Dress Panel
Four zone conventional fire alarm control dress panels are an add-on for SK-4 and SK-4E fire alarm control panels (FACPs).
Four zone conventional fire alarm control dress panels are an add-on for SK-4 and SK-4E FACPs.
Certifications:- UL 864 and UL 2572
- NFPA 72 Local Protective Signaling Systems and Emergency Communication Systems
- CSFM Approved 7165-0559:0500
Others
- Brand
- Silent Knight
Others
- Brand
- Silent Knight
- Brand : Silent Knight
Image
SKU
Description
SK-DP2/4
Dress Panel for SK-4 & SK-4E Fire Alarm Control Panel