Operating & Indicating Panels
Gas Control Panel
The STPL4+ gas control unit represents the best technology for the detection of flammable, toxic or oxygen compounds in small systems. The STPL4+ Has 4-input expansion board, easy to plug in the control unit.
The STPL4+ gas control unit represents the best technology for the detection of flammable, toxic or oxygen compounds in small systems. The STPL4+ Has 4-input expansion board, easy to plug in the control unit. The panel is housed in a IP65 ABS box with a 12vdc 1.5A Power supply Integrated. Mode Status LEDs for alarms and fault warning along with the backlit LCD display provide real time gas concentration reading. An internal buzzer provides an audible alarm that will activate according to the programmed alarm thresholds. Alarms are user selectable and for each input it is possible to set the type of detector, its full scale range and the alarm thresholds. The panel can be easily programmed via the 3 position Key-switch for set, Unset and program along with the reset and Acknowledge push buttons. The STPL4+ box can fit a 12Vdc 7Ah back-up battery to ensure the system correct working when the main power supply fails.
Features & Benefits:- Real time reading of flammable, toxic and oxygen contents
- 4-8 input 4-20mA
- 5 relay outputs
- Ideal for small plants
- ATEX
- SIL 1
Others
- Output Current
- 4 - 20 milliampere
- Number of Zones
- 4
Others
- Output Current
- 4 - 20 milliampere
- Number of Zones
- 4
- Number of Zones : 4
- Output Current : 4 - 20 milliampere