Operating & Indicating Panels
Gent Replacement Master Repeat Card
Gent Replacement Master Repeat Cards (MRC) are designed for installation into a new Repeat panel or A3 Mimic panel, that are wired on to a loop of an EN54 or BS5839 analogue and addressable fire detection and alarm systems.
Gent Replacement Master Repeat Card (MRC) Mark-4 (VSRPT-MRC-72 or CP4S-RPT-MRC-XXX) is designed for installation into a new Repeat panel or A3 Mimic panel, that are wired on to a loop of an EN54 or BS5839 analogue and addressable fire detection and alarm systems.
Certifications:- Certified with BS5839
- Certified with EN54