Operating & Indicating Panels
GMT 4000 Repeater Panel
The repeater panel GMT 4000 is a parallel display and control unit for the FACP IQ8Control and FACP FlexES Control
Individually programmable control buttons and LED ndicators guarantee remote display and operation adapted to the property-protection objective. Capacitive buttons allow for ergonomic operation and querying of system states. The plain text display of the system status via a graphicscapable, six-line display, with 20 characters per line.
Features & Benefits:- Connection to RS485 dual interface
- Capacitive buttons
- Optional for non-redundant or redundant connections
- Graphic display with 6 lines of 20 characters each
- Text labels are transferred from the FACP
- 4 buttons for operating the display (scroll up/down, slide right/left)
- 3 buttons for operating the buzzer: off, test, and log
- 1 button to confirm selection for special functions
- 4 Common LED indicators (operation, alarm, fault, disablement)
- Connection to RS485 dual interface
- 6 programmable buttons for macro operation that control a configurable series of operating procedures, e.g. Detector Zone-1 to Detector Zone-10
- 5 programmable individual indications
- Buzzer
- History function
- Direct connection to FACP via RS485 interface - max. 1 device
- Connection via ADP4000 - max. 16 devices
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser