Operating & Indicating Panels
Indicating And Operating Panel
Essers’s indicating & operating panels provide microprocessor-controlled interface for networked fire alarm control panels. Its programming can be done with System 8000 customer data editor. It has TTY or RS485 interface to connect remote printers.
Essers’s indicating & operating panels provide microprocessor-controlled interface for networked fire alarm control panels. Its installation and connection to the FACP can be done via short-circuit and open circuit-resistant essernet system network. It has optional field device module with masterbox unit and fire brigade operating panel interface and three common relays, freely programmable, monitored and potential-free up to 24V DC. Its programming can be done with System 8000 customer data editor. It has TTY or RS485 interface e. g. for connecting remote printers.
Features & Benefits:- TTY or RS 485 interface e. g. for connecting remote printers
- Optional field device module with masterbox unit and fire brigade operating panel interface and three common relays, freely programmable, monitored, potential-free up to 24V DC
- Programming with System 8000 customer data editor
- DIN EN 54 - 2
- DIN VDE 0833 - 2
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
788139
Indicating And Operating Panel, 230V, 50/60Hz, -5 to +45C, IP30, ABS Plastic