Operating & Indicating Panels
Intelli Fire Integrator
Workstation with ONYXWorks GUI software and computer hardware. Monitor and network gateway sold separately. Intelligent Fire Integrator (IFI) is the next generation in life safety and building systems integration.
Workstation with ONYXWorks GUI software and computer hardware. Monitor and network gateway sold separately. Intelligent Fire Integrator (IFI) is the next generation in life safety and building systems integration for monitoring fire and other facility information over a proprietary network. IFI is designed to allow a combination of different technologies and network products to be operated on the same workstation. It features intelligent gateways to facilitate modular system integration, allowing continued expansion of workstation and network functions.
Certifications:- UL 864
Image
SKU
Description
IFI-IP
Assy, Fnl, Ifi, Wks, Echelon, Jci