Operating & Indicating Panels
Intelli Reporting Panel
IFAM’s intelligent reporting panels contain 16 universal inputs. Each input is galvanic ally isolated by means of an optocoupler. This allows signals from different systems to be processed. Input circuit allows unipolar control.
IFAM’s intelligent reporting panels contain 16 universal inputs. Its connection to the IMT4CPU computer card is made via a special system bus (10-pin connector, max. 50 cm). A maximum of 8 modules can be cascaded, so that up to 128 inputs will be available. Input signals are received via 2-pole plug-in screw terminals fed. Each input is galvanic ally isolated by means of an optocoupler. This allows signals from different systems to be processed (e.g. as a fault reporting system). Input circuit allows unipolar control, i.e. the polarity of the input signal is arbitrary, input voltage can vary in the range 5 - 30 V DC.
Features & Benefits:- Connection to the IMT4CPU computer card is made via a special system bus
- Each input is galvanic ally isolated by means of an optocoupler
- Input circuit allows unipolar control
- A maximum of 8 modules can be cascaded
Image
SKU
Description
9102.0237
Reporting Output Module, 16 Open Collector Output, Upto 128 Outputs, 160x100x20mm
9102.0234
Reporting Panel, 16 Universal Inputs, Unipolar Control, 160x100x20mm
9102.0233
Central Control Unit, 128KB RAM, 2 Transistor Outputs, 12-24V DC, 30-60mA