Operating & Indicating Panels
IntelliKnight Relay Control Module
The IntelliKnight Relay Control Modules have been designed for use with Silent Knight Model 5600 IntelliKnight series fire alarm control panel where the individual address of each module is selected using the built in rotary switches.
The IntelliKnight Relay Control Modules have been designed for use with Silent Knight Model 5600 IntelliKnight series fire alarm control panel where the individual address of each module is selected using the built in rotary switches. The relay contains two isolated sets of Form C contacts, which operate as a DPDT switch. The module also has a panel controlled LED indicator. The HFS-MR contacts can be used for virtually any normally open or normally closed application. Each HFSMR is programmed with a unique signaling line circuit (SLC) loop address. When an event occurs that controls the HFS-MR, the relay is triggered by the FACP. This relay is intended for use with model 5600 Intelligent systems.
Features & Benefits:- Two sets of Form C contacts
- Rotary address switches for fast installation
- Panel controlled status LED that flashes red in normal state and is solid red in alarm
- Relay programming is completely flexible–can be mapped to zone conditions
- Polling LED visible through the cover plate
- SEMS screws for easy wiring
- Attractive ivory cover plate
- ETL
- UL Listed
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor
Data Sheet
Name
Description
File Size
Date
Size
Panel de control de alarma contra incendios direccionable y de lazo �nico Data Sheet
application/pdf 296.55 KB
5/18/2022
296.55 KB
Installation Instructions
Name
Description
File Size
Date
Size
HFS-T Intelligent Plug-In Temperature Sensor with Plug-In Detector Base Installation Document
application/pdf 986.91 KB
4/27/2022
986.91 KB
HFS-MM Miniature Monitor Module Installation Document
application/pdf 580.58 KB
4/27/2022
580.58 KB
Others
Name
Description
File Size
Date
Size
Farenhyt Accessories Guide Brochure
application/pdf 634.41 KB
5/9/2022
634.41 KB
HFS-D Intelligent Air Duct Smoke Detector Data Sheet
application/pdf 146.6 KB
5/7/2022
146.6 KB
HFS-MR Intelligent Relay Control Module Data Sheet
application/pdf 171.79 KB
5/7/2022
171.79 KB
Fire Alarm Control Unit Listing
application/pdf 166.22 KB
5/4/2022
166.22 KB
HFS-MR Relay Control Module Installation Document
application/pdf 886.89 KB
3/14/2022
886.89 KB
HFS(A) Intelligent Modules Data Sheet
application/pdf 153.01 KB
3/14/2022
153.01 KB
HFS-MR Addressable Relay Module, HFS-MM Mini Monitor Module Listing
application/pdf 17.51 KB
3/14/2022
17.51 KB
Isolator Load Rating Table Brochure
application/pdf 38.09 KB
3/9/2022
38.09 KB
HFS(A) Intelligent Plug-in Detectors
application/pdf 108.25 KB
2/17/2022
108.25 KB
Name
Description
File Size
Date
Size
Panel de control de alarma contra incendios direccionable y de lazo �nico Data Sheet
296.55 KB
5/18/2022
296.55 KB
Farenhyt Accessories Guide Brochure
634.41 KB
5/9/2022
634.41 KB
HFS-D Intelligent Air Duct Smoke Detector Data Sheet
146.6 KB
5/7/2022
146.6 KB
HFS-MR Intelligent Relay Control Module Data Sheet
171.79 KB
5/7/2022
171.79 KB
HFS-T Intelligent Plug-In Temperature Sensor with Plug-In Detector Base Installation Document
986.91 KB
4/27/2022
986.91 KB
HFS-MM Miniature Monitor Module Installation Document
580.58 KB
4/27/2022
580.58 KB
HFS-MR Relay Control Module Installation Document
886.89 KB
3/14/2022
886.89 KB
HFS(A) Intelligent Modules Data Sheet
153.01 KB
3/14/2022
153.01 KB
HFS-MR Addressable Relay Module, HFS-MM Mini Monitor Module Listing
17.51 KB
3/14/2022
17.51 KB
HFS(A) Intelligent Plug-in Detectors
108.25 KB
2/17/2022
108.25 KB
Image
SKU
Description
HFS-MR
Control Module, 15-32V DC, 16mA, 0-49C