Operating & Indicating Panels
IQ8Control/FlexES LCD Indicator Panel
The LCD indicator panels are used as an add-on device for the remote display of FACP status information of the System 8000 IQ8Control and FlexES Control relating to detectors and detector zones.
The LCD indicator panels are used as an add-on device for the remote display of FACP status information of the System 8000 IQ8Control and FlexES Control relating to detectors and detector zones. Event messages in this panels are displayed via LED collective indicators and on the 2-line LCD display with the associated detector zone number and a programmable additional text.
Features & Benefits:- Event memory for 200 messages
- Sequential message interrogation via scroll keys
- Monitoring of the serial interface
- Internal buzzer, can be switched off via key
- Function test of the display elements
- ON-OFF operation
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
K785103
LCD Indicator Panel, 9 to 30V DC, 30mA Quiescent, 206x177x48.5mm, 750g, White, ABS Plastic, IP30