Operating & Indicating Panels
LED Indicator Panel
LED Indicator Panel with 32 LEDs for operation as a remote indicating panel for up to 32 alarm, fault or common indicators. With integrated buzzer, buzzer off and lamp test button.
Loop LED Indicator Panel with integrated and wired esserbus transponder 32 LEDs for operation as a remote indicating panel for the esserbus. For connection to the esserbus and powered loop in fire alarm systems 8000 and IQ8Control
Certifications:- VdS
Others
- Standby Current
- 1 mA @ 24 voltage direct current
- Output Current
- 380 mA @ 12 voltage direct current
- Maximum Input Voltage
- 10 - 15 voltage direct current
- Brand
- Esser
- Application
- Fire Alarm System 8000 & IQ8Control
- Maximum Operating Humidity
- <95Percentage
Others
- Standby Current
- 1 mA @ 24 voltage direct current
- Output Current
- 380 mA @ 12 voltage direct current
- Maximum Input Voltage
- 10 - 15 voltage direct current
- Brand
- Esser
- Application
- Fire Alarm System 8000 & IQ8Control
- Maximum Operating Humidity
- <95Percentage
- Brand : Esser
- Application : Fire Alarm System 8000 & IQ8Control
- Maximum Operating Humidity : <95Percentage
- Standby Current : 1 mA @ 24 voltage direct current
- Output Current : 380 mA @ 12 voltage direct current
- Maximum Input Voltage : 10 - 15 voltage direct current