Operating & Indicating Panels
Light Signaling Panel
Notifier’s LED’s light signaling panels and other optical and acoustic signaling panels are suitable for any risk situation. The housing material is self-extinguishing thermoplastic and the diffuser is a clear self-extinguishing polycarbonate.
Notifier’s LED’s light signaling panels and other optical and acoustic signaling panels are suitable for any risk situation such as fire, flooding, gas extinguishing. The housing material is self-extinguishing thermoplastic with white color and the diffuser is a clear self-extinguishing polycarbonate.
Features & Benefits:- Suitable for any risk situation
- Self-extinguishing
Image
SKU
Description
A5555 SS
Signalling Panel, 900g, 325x130x80mm, 12-24V DC, 58-66mA, IP65, -10 to +50C