https://buildings.honeywell.com/us/en/search-results.html

Operating & Indicating Panels

Loop card bus/bus-PLus Module

Loop card esserbus/esserbus-PLus Module for FlexES control module in a plastic protective housing for connection of an esserbus / esserbus-PLus loop.

The Esser Loop card esserbus/esserbus-PLus Module for FlexES control module in a plastic protective housing for connection of an esserbus/esserbus-PLus loop. Mixed operation of esserbus and esserbus-PLus is possible in a fire alarm panel. Up to 18 loops can be realized depending on the extension of the alarm panel and/or on the number of available module slots.

Up to four modules without galvanic isolation can be used in the fire alarm panel. If more than 4 loop modules are used in a panel, modules with galvanic isolation (GI) are necessary to be used from the fifth loop module onwards. Mixed operation of the modules with/without galvanic separation within one control panel is easily possible. Modules are locked mechanically without screws in the slots, just quick & easy.

Features & Benefits:
  • For a maximum of 127 devices (IQ8Quad intelligent fire detectors, MCP’s, detector Series 9200, esserbus transponder or loop-powered signalling devices)
  • Loop length up to 3.5km
  • Support of wireless components
  • Permanent monitoring of all active detectors, transponders and alarm signalling devices
  • Monitoring of the loops for short circuit, wire break and disturbances
  • Quick reactivation of the bus-powered signalling devices after short circuiting
  • Plastic protective housing with LED displays for a fast indication of operating status
  • Integrated line isolators for two-way line protection in the event of a short circuit
Certifications:
  • VdS Approved
  • FM Approved

Others

  • Material
    • Plastic
  • Brand
    • Esser

Others

  • Material
    • Plastic
  • Brand
    • Esser
  • Material : Plastic
  • Brand : Esser