Operating & Indicating Panels
LRS Aspirating Smoke Detector
LRS Aspirating Smoke Detectors are early fire detection systems based on laser technology. The system is optimized for use in the following areas: air conditioned areas, laboratories and clean rooms, rooms with valuable things (e.g. museum).
LRS Aspirating Smoke Detectors are early fire detection systems based on laser technology. The system is optimized for use in the following areas: air conditioned areas (e.g. data processing rooms), laboratories and clean rooms, rooms with valuable things (e.g. museum). Connection via a 781332 reset module (System 8000 / IQ8Control) and with additional 24V supply voltage. The actuation on the loop and the resetting function is carried out via the esserbus transponder 808613.10. Actuation on a conventional line is carried out via the reset module 781332. The device requires a separate voltage supply of 24 V DC. Also available with integrated scanner module and 12xrelay board. Enabling the unit to analyse up to 4 pipes separately. Four different areas can be monitored. This unit has 12 configurable potential-free contacts (10 NO contacts, 2 changeover contacts), instead of 7 in the LRS 100.
Certifications:- VdS
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser