https://buildings.honeywell.com/us/en/search-results.html

Operating & Indicating Panels

MINIGAS Control Unit

Notifier’s MINIGAS control units feature two separate lines to connect ”DOUBLE THRESHOLD” gas detectors. It is particularly recommended where gas is used as power source, where there is danger of gas leakages, harmful or dangerous gases may develop.

Notifier’s MINIGAS control units feature two separate lines to connect ”DOUBLE THRESHOLD” gas detectors, 10/20 mA. A gas detection system is particularly recommended for buildings and areas where gas is used as power source, where there is danger of gas leakages (natural gas, methane, propane, etc.), harmful or dangerous gases may develop (e.g.: from accumulators, etc.). When detecting a limited gas concentration, the sensor shall signal the first response stage (pre-alarm) to the control panel. The control panel itself shall activate both visual and audible devices along with the output relay.

Silencing of advance warning signaling and system reset shall be carried out manually. If the first response stage is no longer signaled on the part of the detector and manual reset has not been carried out yet, the system shall reset automatically. In case of a harmful gas concentration, the detector shall signal the second response stage (alarm). At this stage, visual and audible devices shall be activated as well as the relevant outputs (these events shall be automatically stored).

Features & Benefits:
  • Two-stage alarm signal, depending on gas concentration
  • Easy to operate and clear indications
  • Automatic activation of danger-reducing measures
  • Reduction of false alarms
  • Minimal servicing
Certifications:
  • SISTEMA GESTIONE QUALITA’ CERTIFICATO UNI EN ISO 9001:2000 Certificato: 9160.NOTF

Others

  • Application
    • Addressable Control Panel

Others

  • Application
    • Addressable Control Panel
  • Application : Addressable Control Panel