Operating & Indicating Panels
Network Card net Module
Network Card Essernet Module for FlexES Control can be used for up to 31 network devices. The transmission is via Token-Passing protocol, similar to DIN 19245-1 (Profibus) with loop topology, interruption and short-circuit tolerance.
Network Card Essernet Module for FlexES Control can be used for up to 31 network devices. The transmission is via Token-Passing protocol, similar to DIN 19245-1 (Profibus) with loop topology, interruption and short-circuit tolerance. Modules are locked mechanically without screws in the slots, just quick & easy. Hot plugging and automatic recognition of modules just by Plug & Play, makes start-up and maintenance easy to handle.
Features & Benefits:- Up to 31 network devices can be connected
- Modules are locked mechanically without screws in the slots
- Hot plugging and automatic recognition of modules just by Plug & Play, makes start-up and maintenance easy to handle
- VdS
- FM
Others
- Material
- Plastic
- Brand
- Esser
- Mounting Type
- Wall
Others
- Material
- Plastic
- Brand
- Esser
- Mounting Type
- Wall
- Material : Plastic
- Brand : Esser
- Mounting Type : Wall
Image
SKU
Description
KFX808341
Network Card Essernet Module: 500 kBd: 27x93x112mm: 100g: 24V DC