https://buildings.honeywell.com/us/en/search-results.html

Operating & Indicating Panels

Preconfigured Industrial PC Set

Esser’s TG-PC24 preconfigured industrial PC sets come without license. It comes with Windows operating system, keyboard, mouse, H.P. 24 inch screen, two RS232 / 485 ports and an Ethernet port. TG-Esser software installed on it without license.

Esser’s TG-PC24 preconfigured industrial PC sets come without license. It comes with Windows operating system, keyboard, mouse, H.P. 24 inch screen, two RS232 / 485 ports and an Ethernet port. TG-Esser software installed on it without license.

Others

  • Maximum Input Voltage
    • 24 volt

Others

  • Maximum Input Voltage
    • 24 volt
  • Maximum Input Voltage : 24 volt