Operating & Indicating Panels
Series 4 Extinguishing Control Panel
Addressable EN 12094-1 extinguishing panel for extinguishing zone control in compliance with VdS 2496, with integrated fire detection unit and optional convenient operating and indicating panel.
Addressable EN 12094-1 extinguishing panel for extinguishing zone control in compliance with VdS 2496, with integrated fire detection unit and optional convenient operating and indicating panel. The slide-in concept enables space-saving, ergonomic integration into a 19" housing for installation heights of only 3 height units (13.34 cm). Peripherals are connected at the back of the housing via plug-in cable connections to accessible connection terminals, allowing convenient installation within the housing before the insert is integrated. With the communication transponder (Part No. 808615), a maximum of eight extinguishing control panels can be networked on one esserbus or powered loop in fire alarm systems FACP 8000 or IQ8Control. Using the programming interface plugged to the front, the extinguishing panel settings can be adjusted to the specific requirements and information can be transferred for visualizing the master fire alarm system via the loop.
Features & Benefits:- 8 detector zones for up to 30 series 9200 or IQ8Quad automatic fire detectors per detector zone (max. 25 detectors in two-detector dependency)
- 1 detector zone manual alarm
- 1 detector zone emergency stop
- 1 detector zone post flooding
- 1 detector zone blocked extinguishing system
- 13 LED-indication with inscription fields for indicating activated outputs
- Keypad can be intuitively handled
- Key operated switch for keypad activation
- Emergency current supply 2 batteries 12 V/12 Ah (not supplied as standard)
- VdS
Others
- Standby Current
- 100 milliampere
- Output Current
- 2 ampere
- 0.7 ampere
- Maximum Output Voltage
- 230 voltage alternating current
- 30 voltage direct current
- Maximum Battery Capacity
- 12 A·h
- Maximum Operating Humidity
- <95Percentage
- LED Circuit-Status Indicators
- 13
- Main Frequency
- 50 - 60hertz
- Number of Zones
- 8
- Housing Color
- Gray
Others
- Standby Current
- 100 milliampere
- Output Current
- 2 ampere
- 0.7 ampere
- Maximum Output Voltage
- 230 voltage alternating current
- 30 voltage direct current
- Maximum Battery Capacity
- 12 A·h
- Maximum Operating Humidity
- <95Percentage
- LED Circuit-Status Indicators
- 13
- Main Frequency
- 50 - 60hertz
- Number of Zones
- 8
- Housing Color
- Gray
- Maximum Battery Capacity : 12 A·h
- Maximum Operating Humidity : <95Percentage
- LED Circuit-Status Indicators : 13
- Main Frequency : 50 - 60hertz
- Number of Zones : 8
- Housing Color : Gray
- Maximum Output Voltage : 230 voltage alternating current|30 voltage direct current
- Standby Current : 100 milliampere
- Output Current : 2 ampere|0.7 ampere