Operating & Indicating Panels
Side Panel
Esser’s side panels without housing are equipped with 32 red or yellow indicators for signaling fire alarms. The 32nd LED is made in the colors yellow/green instead of yellow/red. It is intended for installation in a sprinkler control panel.
Esser’s side panels without housing are equipped with 32 red or yellow indicators (adjustable) for signaling fire alarms and numerous messages. In this, the 32nd LED (last) is made in the colors yellow / green instead of yellow / red. The green LED is used to indicate that there are no technical alarms from the valves. So the green LED lights up when all valve monitors are at rest. It is intended for installation in a sprinkler control panel.
Image
SKU
Description
N32.10
Side Panel, 32 Red/Yellow LED