https://buildings.honeywell.com/us/en/search-results.html

Operating & Indicating Panels

STG Module

STG Modules are Interface module with 8 4-20mA inputs to connect to the RS485 bus of the MULTISCAN ++ control panels. It requires G-BOX mounting box or similar and external 12 to 24 Vdc power supply

STG Modules are Interface module with 8 4-20mA inputs to connect to the RS485 bus of the MULTISCAN ++ control panels. It requires G-BOX mounting box or similar and external 12 to 24 Vdc power supply

Others

  • Brand
    • NOTIFIER

Others

  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
Image
SKU
Description
alt
STG/OUT16S
STG Module, 16 Transistor Output, 12-24V DC
alt
STG/SER
STG Module, RS485
alt
STG/IN8S
STG Module, 8 Input, 4-20 mA
alt
STG/8REL
STG Module, 8 Relay