Operating & Indicating Panels
Touch Screen Panel
Touch Screen Panel is the same FX808460 but for a cavity wall mount. The display unit is powered by 12-30V DC and 500mA.
The Esser Touch Screen Panel is the same FX808460 but for a cavity wall mount. The touch display and operating unit cannot be used behind the adapter module ADP-N3E-EDP. The device must be externally power-supplied. Languages supported are Czech, Dutch (Netherlands), English, French (France), German, German (Austria), Polish, Romanian, Russian (Cyrillic), Slovakian, Turkish. The operation and state of the overall system can be managed from a central point in an essernet with several fire alarm control panels. The black polished aluminum-framed touch panel corresponds to the 16:9 widescreen format and WVGA resolution of the latest generation of control panels.
Features & Benefits:- Night-design user interface that resembles the FlexES fire alarm control panel
- Intuitive operation of control panels and control panel status display
- Optional surface mounting or flush mounting
- 7in resistive TFT touch screen, resolution of 800 x 480 pixels
- User-friendly due to intuitive menu structures
- Operator passwords entered using key codes
- Different language versions
- Connection via RS485 interface
- Displays additional texts sent by FACP
- USB interface for configuration
- IP65 Rated (Front Side)
- IP20 Rated (Rear Side)
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
FX808461.10.NU
Touch Screen Panel, Flush Mount, 7in Resistive TFT, 800x480 pixel, 12-30V DC, 500mA, 700m Cable
FX808461
Touch Screen Panel, Flush Mount, 7in Resistive TFT, 800x480 pixel, 12-30V DC, 500mA, 700m Cable