https://buildings.honeywell.com/us/en/search-results.html

Operating & Indicating Panels

Vigilon A3 Mimic Panel

The Vigilon A3 Mimic provides a pictorial representation of a building’s layout.

The Vigilon A3 Mimic provides a pictorial representation of a building’s layout. This gives a rapid, visual indication of the location of any fire incident. It can also be used to provide indication of fault and supervisory events in the system. This panel can be used as a Zonal Mimic or can hold a pictorial overlay to provide a customised view. The A3 Customised Mimic panel can be mounted in either landscape or portrait, while an A3 Zonal Mimic panel must only be mounted landscape when using the overlay supplied.

Product Range

• The panel illumination defaults to a Zonal Mimic but can be programmed during commissioning to be a Customised Mimic

• The panel has its own mains derived power supply with battery (Repeat Panels and Mimics require external power supply)

• The panel is supplied with pre-printed and blank high quality UV protected A3 sheet

Features & Benefits:
  • Displays up to 128 zones in zonal format
  • Site programmable format allows 1536 LED’s to be individually programmed
  • Site programme held in fl ash memory so site changes can be programmed on site without changing LEDs or electronics
  • The A3 Customised Mimic panel can be mounted in either landscape or portrait, while an A3 Zonal Mimic panel must only be mounted landscape when using the overlay supplied
Certifications:
  • EN54 Parts 2 & 4

Others

  • Brand
    • Gent

Others

  • Brand
    • Gent
  • Brand : Gent
Data Sheet
Name
Description
File Size
Date
Size
Vigilon A3 Mimic Panel Datasheet
application/pdf 376.91 KB
2/17/2022
376.91 KB
Installation Instructions
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
application/pdf 863.92 KB
2/17/2022
863.92 KB
Name
Description
File Size
Date
Size
Vigilon A3 Mimic Panel Datasheet
376.91 KB
2/17/2022
376.91 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
2/17/2022
863.92 KB