Operating & Indicating Panels
Vigilon Network Node
The Vigilon Network Node (also referred to as Terminal node) can accommodate additional cards in place of loop cards, such as network cards to connect two networks together and IO cards to connect remote printer and Central system.
The Vigilon Network Node (also referred to as Terminal node) can accommodate additional cards in place of loop cards, such as network cards to connect two networks together and IO cards to connect remote printer and Central system. The node houses its own power supply with batteries that provide standby power in the event of mains supply failure.
A lockable front door prevents unauthorised access to fire alarm controls, but allows all of the indicators to be seen. Two push button controls are located on the front door below the display that enable Fire messages to be scrolled in the event of multiple fires. The node is designed for surface or semi flush mounting, with rear and top cable entry points
Features & Benefits:- Two master alarm circuits
- RS485 to connect to a Repeat Indicator panel
- RS232 to connect to another control panel (domain bridge) external printer or commissioning tool
- One set of clean voltage-free change over contacts that operates with fire events
- Standby supply to power the system in the event of mains failure
- LCD alphanumeric type display with back light to show event information
- LED lights for event indication
- Local audible buzzer to announce events
- Four programmable control buttons (U1 to U4)
Others
- Brand
- Gent
Others
- Brand
- Gent
- Brand : Gent
Installation Instructions
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
application/pdf 863.92 KB
2/17/2022
863.92 KB
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
863.92 KB
2/17/2022
863.92 KB