Controller Batteries
Battery
The Gent 2.2Ah 12V DC sealed lead acid battery is a quality battery, suitable for use in multiple applications throughout the fire and security sectors
The Gent 2.2Ah 12V DC sealed lead acid battery is a quality battery, suitable for use in multiple applications throughout the fire and security sectors
Features & Benefits:- 4015-502-Y
- 2.2Ah 12V DC
- Sealed lead acid
Others
- Brand
- Gent
- NOTIFIER
Others
- Brand
- Gent
- NOTIFIER
- Brand : Gent|NOTIFIER
Data Sheet
Name
Description
File Size
Date
Size
Response Paging Systems Series Datasheet
application/pdf 355.63 KB
2/17/2022
355.63 KB
Xenex Control Panels Datasheet
application/pdf 177.25 KB
2/17/2022
177.25 KB
Name
Description
File Size
Date
Size
Response Paging Systems Series Datasheet
355.63 KB
2/17/2022
355.63 KB
Image
SKU
Description
4015-517-Y
Battery: 1.2V: 12Ah
4015-514-Y
Battery: 12V: 12Ah
4015-509-Y
Battery: 12V: 3.4Ah
4015-603-Y
Battery: 6V: 7Ah
4015-504-Y
Battery: 12V: 2.2Ah: Sealed Lead Acid Battery
4015-501-Y
Battery: 12V: 7Ah
4015-502-Y
Battery: 12V. 2.1Ah
4015-602-Y
Battery: 12V: 21Ah