Controller Batteries
SOLO Battery Baton
SOLO Battery Baton is a replacement battery for SOLO 461 cordless heat detector tester.
SOLO Battery Baton must be charged before using Testifier. To obtain maximum duration of testing and to preserve the life of the batteries, they must be fully charged before the first use. Only the SOLO 725 charger should be used for charging battery batons. SOLO NiMH Battery Batons are used to power Testifire and enable it to be fitted to SOLO access poles.
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
SOLO760-001
SOLO Battery Baton, SOLO 461 Cordless Heat Detector Tester, 0.5kg
SOLO-760
SOLO Battery Baton: SOLO 461 Cordless Heat Detector Tester: 0.5kg