Controller Cables
Connecting Cable Extension Module
Preconfigured cable to connect extension modules to each other and to a room controller and PCD7.L650 is connected to the room controller and the extension modules with cable PCD7.L672-xx.
Preconfigured cable to connect extension modules to each other and to a room controller and PCD7.L650 is connected to the room controller and the extension modules with cable PCD7.L672-xx. To connect digital room control units, cable PCD7.L670 can be used. The maximum length between the room controller and the room control unit must not exceed 11m.
Certifications:- EN04
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD7.L672-50
Connecting Cable, Room Controller, Extension Module, RJ11/RJ9, 50m
PCD7.L672-10
Connecting Cable, Room Controller, Extension Module, RJ11/RJ9, 10m
PCD7.L672
Connecting Cable, Room Controller, Extension Module, RJ11/RJ9, 0.3m