Controller Cables
Ends Free Communication Cable
Shielded cable for RS 232 with RTS/CTS (recommended) between the terminal ( D-Sub 9) and the RS 232 interface of PCS1 or PCD. Length 2.5. The communication Cable with RS-232 RTS/CTS, Shielded, RS 232 Interface Pcd, Wire Ends Free, 150g
Shielded cable for RS 232 with RTS/CTS (recommended) between the terminal ( D-Sub 9) and the RS 232 interface of PCS1 or PCD. Length 2.5. The communication Cable with RS-232 RTS/CTS, Shielded, RS 232 Interface Pcd, Wire Ends Free, 150g
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD7.K423
Communication Cable, RS-232 RTS/CTS, Shielded, RS 232 Interface Pcd, Wire Ends Free, 2.5m, 150g