https://buildings.honeywell.com/us/en/search-results.html

Controller Cables

Extension Cable for Extension Module Holders

Extension cable Up to 15 PCD3.Cxxx module holders can be attached with connection plugs PCD3.K010 and/or cable PCD3.K106 or PCD3.K116 on the PCD3.Mxxx0.This allows the user to attach a maximum of 64 I/O modules, or 1,023 digital inputs/outputs.

Extension cable Up to 15 PCD3.Cxxx module holders can be attached with connection plugs PCD3.K010 and/or cable PCD3.K106 or PCD3.K116 on the PCD3.Mxxx0, (PCD3.M3020/M3060/ M3120/M3160 cannot be expanded). This allows the user to attach a maximum of 64 I/O modules, or 1,023 digital inputs/outputs. And its I/O bus extension cable length 1.2 m (connection between two module holders). This allows the user to attach a maximum of 64 I/O modules, or 1,023 digital inputs/outputs.

Features & Benefits:
  • Extension cable for PCD2.M4560 to PCD2.Cx000, PCD3.M/T/C to PCD3.Cxx0 or PCD2.C1000/..C2000 to PCD2.C1000/..C2000 (length 1.2 m)
Certifications:
  • EAC Mark of Conformity for Machinery Exports to Russia, Kazakhstan or Belarus
  • BV
  • DNV-GL: Certificate nr.: MRA000002Z
  • GL
  • LR
  • RMRoS

Others

  • Brand
    • Saia Burgess Controls SBC

Others

  • Brand
    • Saia Burgess Controls SBC
  • Brand : Saia Burgess Controls SBC
Image
SKU
Description
alt
PCD3.K116
Extension Cable, I/O Bus Extension, Between Two Module Holder, Length 1.2m, 180g