https://buildings.honeywell.com/us/en/search-results.html

Controller Cables

I/O Module Integration into the Switch Cabinet

Pre-assembled system cables and terminal adapter modules support the fast integration of the integration of the Saia PCD I/O modules into the switch cabinet. I/O modules with ribbon connections can installed quickly and easily in the switch cabinet.

Pre-assembled system cables and terminal adapter modules support the fast integration of the integration of the Saia PCD I/O modules into the switch cabinet. I/O modules with ribbon connections, in particular, can be installed quickly and easily in the switch cabinet. The modules with terminals can also be connected to the adapters using traditional stranded wires. The adapters either are available for galvanic separation of the outputs with relays or as simple I/O adapters with voltage distribution


Features & Benefits:
  • Available as I/O terminal adapter or relay interface
  • Relay interface with manual mode
  • Compatible with Saia PCD2 and PCD3 systems
  • For connection with system cable or stranded wire
  • For DIN rail mounting

Others

  • Brand
    • Saia Burgess Controls SBC

Others

  • Brand
    • Saia Burgess Controls SBC
  • Brand : Saia Burgess Controls SBC
Image
SKU
Description
alt
PCD2.K552
Relay Interface, For 8 Outputs, With LEDs, Manual Control Mode, 400g
alt
PCD2.K551
Relay Interface, for 8 Output, With LEDs, 340g, 16 Pole, 240V AC, 10A, 0.4Nm
alt
PCD2.K242
Plug-In System Cable, 2 Adapter, Sheathed, Half Round Cable, 34 Strand, 34-Pin Ribbon Cable, Connector Type D, 2.0m
alt
PCD2.K232
Plug-In System Cable, Adapter, Sheathed, Half Round Cable, 34 Strand, 34-Pin Ribbon Cable, Connector Type D, 2.0m
alt
PCD2.K223
Plug-In System Cable, Digital Module, Sheathed, Round Cable, 32 Strand, 34-Pin Ribbon Cable, Connector Type D, Colour Coded, 3.0m
alt
PCD2.K100
Extension Cable, 26-Core Extension Cable, Pcd2 Base Unit, Mounted Beneath Each Other, Length 0.5m, 65g
alt
PCD2.K241
Plug-In System Cable, 2 Adapter, Sheathed, Half Round Cable, 34 Strand, 34-Pin Ribbon Cable, Connector Type D, 1.0m
alt
PCD2.K231
Plug-In System Cable, Adapter, Sheathed, Half Round Cable, 34 Strand, 34-Pin Ribbon Cable, Connector Type D, 1.0m
alt
PCD2.K221
Plug-In System Cable, Digital Module, Sheathed, Round Cable, 32 Strand, 34-Pin Ribbon Cable, Connector Type D, Colour Coded, 1.5m
alt
PCD2.K106
Extension cable for PCD2.M5x40 to PCD2.C1000/..C2000 or PCD3.Cxx0 (length 0.9 m - from version C)