Controller Cables
Smoke Control Station
SCE is used with the SCS, expanding the capability to control and monitor a total of 16 AHU fans or dampers.
The SCE is used with the SCS, expanding the capability to control and monitor a total of 16 AHU fans or dampers. Only one SCE can be used for each SCS and a maximum of 32 pairs can be used with each NOTIFIER control panel. With the maximum configuration of 32 pairs, the system has the capability to control and monitor 512 separate AHU fans or dampers.
The SCS can be used with the Intelligent Network Annunciator (INA) Release 2.8 (or higher) and with the NFS-640 (without NCA display option) in HVAC mode only. Each SCS can control and monitor eight AHU fans or dampers. The SCS-8L and SCE-8L must be installed in a UL-Listed Graphic.
Features & Benefits:- In the FSCS mode= the SCS/SCE has the capability to: help maintain a tenable environment in evacuation routes; help restrict the movement of smoke from the fire area; help provide conditions in non-smoke areas that will assist fire officials conduct search and rescue operations and to find and combat the fire; and assist in protecting life and property
- In the HVAC mode=the SCS/SCE has the capability to monitor and control the building heating, ventilating and air conditioning. The HVAC mode is not consistent with UL and NFPA standards for smoke control. This mode should be used for fan shutdown and building heating, ventilating, and air conditioning purposes only
- Communication to the SCS =is accomplished over a two-wire serial interface employing an EIA-485 communication standard. Power for the SCS is provided via a separate 24 V DC regulated power loop. If power is lost, a trouble signal will result at the control panel. Each SCS has two rotary decimal switches for addressing and eight dipswitches for mode configuration. Each SCS-8/SCE-8 module has eight independent switch groups that consist of the following:
- Miniature locking toggle switch, three-position ON/AUTO/ OFF
- Four annunciator protocol points (two control and two monitor)
- ISO 9001
- UL Listed: file S5511
- ULC Listed: file CS100
- CSFM approved: file 7300-0028:183 (SCS-8, SCE-8 only)
- MEA approved: 289-91-E8.
Others
- Cable Length
- 48 inch
- Brand
- NOTIFIER
Others
- Cable Length
- 48 inch
- Brand
- NOTIFIER
- Brand : NOTIFIER
- Cable Length : 48 inch