https://buildings.honeywell.com/us/en/search-results.html

Controller Cables

Twisted and Shielded Cable

Twisted and Shielded Cables are available in 2 wires and 0.5, 1.0, 1.5 or 2.5 mm. They have Twisting of 10cm pitch. They have degree of insulation of 4 screen with halogen free draining filter.

Twisted and Shielded Cables are available in 2 wires and 0.5, 1.0, 1.5 or 2.5 mm. They have Twisting of 10cm pitch. They have degree of insulation of 4 screen with halogen free draining filter. Twisted Shielded Cables are available in red color and having 200m coil.

Certifications:
  • CEI 20-105 Certified

Others

  • Cable Length
    • 200 metre
  • Brand
    • NOTIFIER

Others

  • Cable Length
    • 200 metre
  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
  • Cable Length : 200 metre
Image
SKU
Description
alt
CRF2X1.00-EN50200
Twisted and Shielded Cable, 2x1.0mmq, Red, 10cm Pitch, 4 Screen, Halogen Free, 200m Coil, PH30
alt
CRF2X1.50-EN50200
Twisted and Shielded Cable, 2x1.5mmq, Red, 10cm Pitch, 4 Screen, Halogen Free, 200m Coil, PH30